HUBBELL CANADA
Image of YDS6W YDS6W, Copper Full Tension Splice
Image of YDS6W YDS6W, Copper Full Tension Splice

YDS6W, Copper Full Tension Splice

Brand: Burndy

Catalog ID: YDS6W

HYSPLICE Single Sleeve Full Tension Splice, Accommodates Wire: #6 Cu Sol (Hard, Medium, or Soft Drawn), Die Index: 161, Made of copper tubing, Installed with standard tools and dies.

  • Copper Single Sleeve Full Tension Splice
  • Full Rated Breaking Strength of Hard, Medium, or Soft Drawn Solid Copper Conductor

General

Application

For Solid Copper Conductors

Catalog Number

YDS6W

Connector Type

Splice

Die Index

161

Material

Copper

Physical Attribute - Number of Crimps Required

4

Plated

No

Plating Type

Unplated

Prefilled Oxide Inhibitor

N

Product Family

Utility Overhead & Underground Distribution>Splices>YCS/YDS (Full Tension)

Product Type

Compression

Sub Brand

HYSPLICE

Trade Name

HYSPLICE™

Type

YDS

UPC

781810820667

UPC 14 Digit GTIN

00781810820667

Dimensions

Dimension - B Length inch

1.27 in

Dimension - L Length Overall mm

67 mm

Dimension - Length Overall inch

2.62 in

Dimension - Outside Diameter inch

0.32 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Solid Size

6 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

RUS

Standards - Industry Standards Met

RUS

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Splice

Physical Attribute - Number of Crimps Required

4

Logistics

Carton Quantity

100

Pallet Quantity

46400