HUBBELL CANADA
YDS7M7T, Full Tension Sleeve for Alumoweld
Image of YDS7M7T YDS7M7T, Full Tension Sleeve for Alumoweld
Image of YDS7M7T YDS7M7T, Full Tension Sleeve for Alumoweld

YDS7M7T, Full Tension Sleeve for Alumoweld

Brand: Burndy

Catalog ID: YDS7M7T

Full Tension Sleeve for Alumoweld, 7 #7 AWG, 678 Index.

Full Tension Sleeve for Alumoweld

General

Catalog Number

YDS7M7T

Connector Type

Splice

Die Index

678;726

Material

Aluminum

Plated

No

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

Product Family

Transmission>Steel/Alumoweld>Splices

Product Type

Compression

Trade Name

HYSPLICE™

UPC

781810015445

UPC 14 Digit GTIN

00781810015445

Dimensions

Dimension - B Length fraction

7-11/50 in

Dimension - B Length inch

7.22 in

Dimension - L Length Overall mm

370 mm

Dimension - Length Overall inch

14.56 in

Dimension - Outside Diameter inch

0.98 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Alumoweld Size

7#7

Conductor - AWAC Size

2;1;1/0

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

RUS

Standards - Industry Standards Met

RUS

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Splice

Logistics

Carton Quantity

15

Pallet Quantity

2340