

Brand: Burndy
Catalog ID: YDSR321RL
Catalog Number
YDSR321RL
Connector Type
Splice
Die Index
655
Material
Aluminum
Plated
No
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
Product Family
Utility Overhead & Underground Distribution>Splices>YCS/YDS (Full Tension)
Product Type
Compression
Trade Name
UNISPLICE™
UPC
781810503287
UPC 14 Digit GTIN
00781810503287
Dimension - B Length inch
9.06 in
Dimension - L Length Overall mm
1162 mm
Dimension - Length Overall inch
45.75 in
Dimension - Outside Diameter inch
1.13 in
Dimensions
45.75 in x 1.13 in x 1.13 in
Height
1.13 in
Length
45.75 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Width
1.13 in
Conductor - ACSR Str Size
336.4 KCMIL
Conductor - AL Str Size
336.4 KCMIL
Conductor Type
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Splice
Carton Quantity
9
Pallet Quantity
324