HUBBELL CANADA
YGHP2C6W6W Fig. 6, Cu #6 Sol-#2 Str Run, #8 Sol-#6 Tap
Image of YGHP2C6W6W YGHP2C6W6W Fig. 6, Cu #6 Sol-#2 Str Run, #8 Sol-#6 Tap
Image of YGHP2C6W6W YGHP2C6W6W Fig. 6, Cu #6 Sol-#2 Str Run, #8 Sol-#6 Tap

YGHP2C6W6W Fig. 6, Cu #6 Sol-#2 Str Run, #8 Sol-#6 Tap

Brand: Burndy

Catalog ID: YGHP2C6W6W

Compression Ground Tap Copper Connector, #6 Sol.-#2 Str. (Run), #8 Sol.-#6 Str. (Tap), High Strength Copper Irreversible Compression.

  • Irreversible compression ground tap figure 6 can be used as a tap connector or as a tap splice connector
  • UL467 Listed
  • Acceptable for direct burial in earth and concrete
  • Prefilled with PENETROX™ compound and strip sealed

General

Application

For Direct Burial In Earth And Concrete

Catalog Number

YGHP2C6W6W

Connector Type

Tap

Die Index

O

Material

Copper

Oxide Inhibitor Type

Penetrox E

Physical Attribute - Number of Crimps Required

1

Plated

No

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

Product Type

Compression

Sub Brand

HYTAP

Trade Name

HYTAP™

Type

Taps

UPC

781810085301

UPC 14 Digit GTIN

00781810085301

Dimensions

Dimension - B Length fraction

3/4 in

Dimension - B Length inch

0.75 in

Dimension - Height mm

0 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Solid Run

6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG

Conductor - Copper Solid Run Range

6 AWG-1 AWG

Conductor - Copper Solid Tap

8 AWG;7 AWG;6 AWG;5 AWG

Conductor - Copper Solid Tap Range

8 AWG-5 AWG

Conductor - Copper Str Run

6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG

Conductor - Copper Str Run Range

6 AWG-1 AWG

Conductor - Copper Str Tap

8 AWG;7 AWG;6 AWG;5 AWG

Conductor - Copper Str Tap Range

8 AWG-5 AWG

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

Direct Burial

Standards - Industry Standards Met

UL467;IEEE 837;IEEE 837 2014 Qualified

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Tap

Physical Attribute - Number of Crimps Required

1

Logistics

Carton Quantity

50

Pallet Quantity

14500