HUBBELL CANADA
YGHP58C2W2 Fig 6, Cu 1/2"-5/8" Rod Run, #6-#2 Sol Tap
Image of YGHP58C2W2 YGHP58C2W2 Fig 6, Cu 1/2"-5/8" Rod Run, #6-#2 Sol Tap

YGHP58C2W2 Fig 6, Cu 1/2"-5/8" Rod Run, #6-#2 Sol Tap

Brand: Burndy

Catalog ID: YGHP58C2W2

High Conductivity Cu Compression Ground Tap Connector, 1/2" - 5/8" Rod Dia, #6 - #2 Sol(Tap).

  • Tap A accepts a continuous run on tap conductor
  • Tap B accepts a tap conductor only
  • One connector style can be used for many applications reducing number of connectors needed in inventory
  • High conductivity wrought copper extrusion, idential material to the conductor, minimizes resistance and voltage drop
  • UL467 Listed
  • Acceptable for direct burial in earth and concrete
  • Prefilled with PENETROX™ compound and strip sealed

General

Application

For Ground Rod, Direct Burial In Earth And Concrete

Catalog Number

YGHP58C2W2

Connector Type

Tap

Die Index

997

EU RoHS Indicator

Yes

Material

Copper

Oxide Inhibitor Type

Penetrox E

Physical Attribute - Number of Crimps Required

1

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

Sub Brand

HYTAP

Trade Name

HYTAP™

Type

Taps

UPC

781810002186

UPC 14 Digit GTIN

00781810002186

Dimensions

Dimension - B Length fraction

1-9/10 in

Dimension - B Length inch

1.90 in

Dimension - Height inch

1.90 in

Dimension - Height mm

48.3 mm

Dimension - Pad Width inch

0.75 in

Dimension - Width inch

0.94 in

Dimension - Width mm

24 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Solid Run

6 AWG;5 AWG;4 AWG;3 AWG;2 AWG

Conductor - Copper Solid Run Range

6 AWG-2 AWG

Conductor - Copper Solid Tap

6 AWG;5 AWG;4 AWG;3 AWG;2 AWG

Conductor - Copper Solid Tap Range

6 AWG-2 AWG

Conductor - Rod Tap

1/2 in;5/8 in

Conductor - Rod Tap Range

1/2 in-5/8 in

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Industry Standard(s)

Direct Burial

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Tap

Physical Attribute - Number of Crimps Required

1

Logistics

Carton Quantity

25

Pallet Quantity

8700