


Brand: Burndy
Catalog ID: YIPC398CWC
Application
Wire Tap
Catalog Number
YIPC398CWC
Connector Type
Insulation Piercing Connector
Product Type
H Style
Trade Name
HYPIERCE™
Type
Compression Taps
UPC
621945688179
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Industry Standard(s)
UL 468A-468B
Connector Type
Insulation Piercing Connector
Carton Quantity
14
Pallet Quantity
224