HUBBELL CANADA
Image of YNS54RT YNS54RT, ACSR - Jumper Loop Sleeve
Image of YNS54RT YNS54RT, ACSR - Jumper Loop Sleeve

YNS54RT, ACSR - Jumper Loop Sleeve

Brand: Burndy

Catalog ID: YNS54RT

HYSPLICE™, ACCOM: 1431kcmil ACSR 1590-1600kcmil AL 1534kcmil ACAR DIE: 728 OVERLAP CRIMPS.

ACSR Jumper Loop Sleeve

General

Catalog Number

YNS54RT

Connector Type

Splice

Die Index

728

Material

Aluminum

Product Family

Transmission>AAC/ACAR>Sleeves

Product Type

Compression

Trade Name

HYSPLICE™

UPC

781810099513

UPC 14 Digit GTIN

00781810099513

Dimensions

Dimension - Diameter Max Size inch

2.25 in

Dimension - L Length Overall mm

409 mm

Dimension - Length Overall inch

16.11 in

Dimension - Outside Diameter inch

2.25 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - ACAR Str Size Range

1534 KCMIL

Conductor - ACSR Str Size

1431 (54/19) Plover kcmil

Conductor - ACSR Str Size Range

1431 (54/19) Plover kcmil

Conductor - AL Str Size

1590 KCMIL - 1600 KCMIL

Conductor - AL Str Size Range

1590 KCMIL - 1600 KCMIL

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Splice

Logistics

Carton Quantity

4

Pallet Quantity

384