HUBBELL CANADA
Image of YNS56RT YNS56RT, ACSR - Jumper Loop Sleeve
Image of YNS56RT YNS56RT, ACSR - Jumper Loop Sleeve

YNS56RT, ACSR - Jumper Loop Sleeve

Brand: Burndy

Catalog ID: YNS56RT

HYSPLICE™, ACCOM: 1510.5-1590 ACSR 1700-1800 ALUM 1650 (42/19) ACAR INDEX: 729/BURNDY 204/T&B.

ACSR Jumper Loop Sleeve

General

Catalog Number

YNS56RT

Connector Type

Splice

Die Index

729

Material

Aluminum

Product Family

Transmission>AAC/ACAR>Sleeves

Product Type

Compression

Trade Name

HYSPLICE™

UPC

781810098059

UPC 14 Digit GTIN

00781810098059

Dimensions

Dimension - Diameter Max Size inch

2.50 in

Dimension - L Length Overall mm

396 mm

Dimension - Length Overall inch

15.58 in

Dimension - Outside Diameter inch

2.50 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - ACAR Str Size Range

1650 KCMIL - 42/19 STR

Conductor - ACSR Cmpt Run Range

1510.5 KCMIL - 1590 KCMIL

Conductor - ACSR Str Size

1510.5 (45/7) Nuthatch kcmil;1590 (45/7) Lapwing kcmil;1590 (54/19) Falcon kcmil

Conductor - ACSR Str Size Range

1510.5 (45/7) Nuthatch kcmil-1590 (54/19) Falcon kcmil

Conductor - AL Str Size

1700 KCMIL - 1800 KCMIL

Conductor - AL Str Size Range

1700 KCMIL - 1800 KCMIL

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Splice

Logistics

Carton Quantity

4

Pallet Quantity

384