HUBBELL CANADA
YP29C26, Figure 6-shaped Copper Tap Connector
Image of YP29C26 YP29C26, Figure 6-shaped Copper Tap Connector
Image of YP29C26 YP29C26, Figure 6-shaped Copper Tap Connector
play
3D View
play
360 View
+2
Image of YP29C26 YP29C26, Figure 6-shaped Copper Tap Connector

YP29C26, Figure 6-shaped Copper Tap Connector

Brand: Burndy

Catalog ID: YP29C26

Figure 6 - shaped, wide range-taking CU compression tap connector for primary service taps and secondary service drops, Width: .75 IN, Die Index: D.

  • Compression tap connector for primary service taps and secondary service drops
  • Connector can be gripped in tool and slipped over the line for easy installation

General

Application

For Extra Wide Range Of Copper And Primary Service Taps And Secondary Service Drops

Catalog Number

YP29C26

Connector Type

Tap

Die Index

D

Material

Copper

Plated

Yes

Plating Type

Unplated

Product Family

Utility Overhead & Underground Distribution>Compression Tap Connectors>YPC Figure 6

Product Type

Compression

Sub Brand

CRIMPIT

Trade Name

CRIMPIT™

Type

YP-C

UPC

781810118009

UPC 14 Digit GTIN

00781810118009

Dimensions

Dimension - Height inch

2.00 in

Dimension - Height mm

51 mm

Dimension - L Length Overall mm

19 mm

Dimension - Length Overall inch

1.00 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Str Run

1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil

Conductor - Copper Str Run Range

1/0 -250 kcmil

Conductor - Copper Str Tap

4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG

Conductor - Copper Str Tap Range

4 AWG-2/0 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Tap

Logistics

Carton Quantity

50

Pallet Quantity

8700