HUBBELL CANADA
YR2C2WT, Compression Splice, #2 AWG Cu, Long Barrel
Image of YR2C2WT YR2C2WT, Compression Splice, #2 AWG Cu, Long Barrel
Image of YR2C2WT YR2C2WT, Compression Splice, #2 AWG Cu, Long Barrel

YR2C2WT, Compression Splice, #2 AWG Cu, Long Barrel

Brand: Burndy

Catalog ID: YR2C2WT

2 AWG CU, Long Barrel, Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, BROWN Color Code, 10 Die Index.

General

Application

Wire Splice

Catalog Number

YR2C2WT

Color Code

Brown

Connector Type

STANDARD BARREL

Die Index

10

Feature - Barrel Type

Long

Finish Type

Tin-Plated

Material

COPPER

Plated

Y

Plating Type

Tin - Electro Plated

Temperature Rating

194

UPC

781810064771

UPC 14 Digit GTIN

00781810064771

Dimensions

Dimension - B Length fraction

1-1/4 in

Dimension - B Length inch

1.25 in

Dimension - L Length Overall mm

77 mm

Dimension - Length Overall inch

3.03 in

Dimension - Outside Diameter inch

0.42 in

Dimension - Strip Length inch

1-3/8

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Electrical Ratings

Voltage - Maximum

35000

Conductor Related

Conductor - Copper Solid Size

2 AWG

Conductor - Copper Solid Size Range

2 AWG

Conductor - Copper Str Size

2 AWG

Conductor - Copper Str Size Range

2 AWG

Conductor - Material

COPPER

Conductor Size

2 AWG-2 AWG

Conductor Type

CODE

Wire Size

#2 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Operational

Temperature Rating

194

Configuration

Connector Type

STANDARD BARREL

Logistics

Carton Quantity

25