

Brand: Burndy
Catalog ID: YRB31U27
Application
Wire Reducing Splice
Catalog Number
YRB31U27
Color Code
Brown
Connector Type
DUAL RATED
Die Index
299
Feature - Barrel Style
Chamfered
Finish Type
Tin-Plated
Material
Aluminum
Plated
Yes
Plating Type
Tin
Product Family
COMPRESSION
Product Type
Splice Reducer
Temperature Rating
194
Trade Name
HYREDUCER™
UPC
781810147559
UPC 14 Digit GTIN
00781810147559
Dimension - B Length fraction
1-3/4 in
Dimension - B Length inch
1.73 in
Dimension - L Length Overall mm
107 mm
Dimension - Length Overall inch
4.21 in
Dimension - Outside Diameter inch
1.11 in
Dimension - Strip Length inch
1-13/16
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Voltage - Maximum
35000
Conductor - AL Str Run
350 KCMIL
Conductor - AL Str Size A
350
Conductor - AL Str Size A Range
350
Conductor - AL Str Size B
3/0
Conductor - AL Str Size B Range
3/0
Conductor - AL Str Tap
3/0 AWG
Conductor - Copper Str Run
350 KCMIL
Conductor - Copper Str Size
350
Conductor - Copper Str Size B
3/0
Conductor - Copper Str Size B Range
3/0
Conductor - Copper Str Tap
3/0 AWG
Conductor - Material
ALUMINUM / COPPER
Conductor Type
CODE
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Temperature Rating
194
Connector Type
DUAL RATED
Carton Quantity
10
Pallet Quantity
3920