

Brand: Burndy
Catalog ID: YS44FXLTCKITC
Application
Wire Reducing Splice
Catalog Number
YS44FXLTCKITC
Color
Color Code
Yellow
Color Code - Side A
Yellow
Color Code - Side B
Yellow
Connector Type
STANDARD BARREL KITS
Construction Material - Main
Copper
Die Index
L115
Die Index Run Side
L115
Die Index Tap Side
L115
Feature - Barrel Style
Skived
Feature - Barrel Type
Standard
Finish Type
Tin-Plated
Material
Copper
Plated
Yes
Plating Type
Tin
Product Family
COMPRESSION
Product Type
Splice
Temperature Rating
194
Trade Name
HYLINK™
Type
YS-TC
UPC
781810343951
UPC 14 Digit GTIN
00781810343951
Dimension - B Length inch
1.96 in
Dimension - L Length Overall mm
122.17 mm
Dimension - Length BB inch
1.96 in
Dimension - Length Overall inch
4.81 in
Dimension - Strip Length inch
1.96
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Voltage - Maximum
35000
Voltage Rating
35 kV
Conductor - Copper Flex G Size A
750 kcmil
Conductor - Copper Flex G Size B
750 kcmil
Conductor - Copper Flex G Size Range
750 kcmil
Conductor - Copper Flex H Size A
750 kcmil
Conductor - Copper Flex H Size B
750 kcmil
Conductor - Copper Flex H Size Range
750 kcmil
Conductor - Copper Flex I Size A
750 kcmil
Conductor - Copper Flex I Size B
750 kcmil
Conductor - Copper Flex I Size Range
750 kcmil
Conductor - Copper Flex K Size A
750 kcmil
Conductor - Copper Flex K Size B
750 kcmil
Conductor - Copper Flex M Size A
750 kcmil
Conductor - Copper Flex M Size B
750 kcmil
Conductor - Copper Str Size
750 Kcmil
Conductor - Copper Str Size Range
750 kcmil
Conductor - Material
COPPER
Conductor Size
750 KCMIL
Conductor Type
FLEX
Wire Size
750 kcmil G,H,777 DLO
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Temperature Rating
194
Connector Type
STANDARD BARREL KITS
Carton Quantity
10
Pallet Quantity
900