HUBBELL CANADA
YS5CLBOX, Compression Splice, 5 AWG Cu, Standard Barrel
Image of YS5CLBOX YS5CLBOX, Compression Splice, 5 AWG Cu, Standard Barrel

YS5CLBOX, Compression Splice, 5 AWG Cu, Standard Barrel

Brand: Burndy

Catalog ID: YS5CLBOX

5 AWG CU, Standard Barrel, Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, BLUE Color Code, 7 or 374 Die Index.

  • Copper seamless barrel with center stop indentations to indicate when wire is fully inserted into each side of the barrel
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors clearly marked with color coding

General

Application

Wire Splice

Catalog Number

YS5CLBOX

Color Code

Blue

Connector Type

STANDARD BARREL

Die Index

7

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Finish Type

Tin-Plated

Material

Copper

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Splice

Trade Name

HYLINK™

UPC

781810555606

UPC 14 Digit GTIN

00781810555606

Dimensions

Dimension - B Length fraction

13/16 in

Dimension - B Length inch

0.81 in

Dimension - L Length Overall mm

48 mm

Dimension - Length Overall inch

1.90 in

Dimension - Outside Diameter inch

0.30 in

Dimension - Strip Length inch

7/8

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Str Navy Size

30 (19) Navy

Conductor - Copper Str Size

5 AWG

Conductor - Material

COPPER

Conductor Size

5 AWG

Conductor Type

CODE

Wire Size

#5 AWG

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

STANDARD BARREL

Logistics

Carton Quantity

50