

Brand: Burndy
Catalog ID: YSCM231
Application
Wire Splice
Catalog Number
YSCM231
Color Code
Yellow
Connector Type
Splice
Die Index
16
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Standard
Finish Type
Tin-Plated
Material
Copper
Plated
Yes
Plating Type
Tin
Product Family
COMPRESSION
Product Type
Parallel Splice
Sub Brand
SPLICE, HYLINK
Trade Name
HYLINK™
Type
Type YSCM
UPC
781810363287
UPC 14 Digit GTIN
00781810363287
Dimension - L Length Overall mm
27 mm
Dimension - Length Overall inch
1.05 in
Dimension - Outside Diameter inch
0.81 in
Dimension - Strip Length inch
1-1/16
Dimensions
1.05 in x 0.8 in x 0.8 in
Height
0.8 in
Length
1.05 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Width
0.8 in
Voltage - Maximum
35000 V
Voltage Rating
35 kV
Conductor - Copper Str Size
4/0 AWG
Conductor - Material
COPPER
Conductor Size
230,800-230,800 CMILS
Conductor Type
CODE
Wire Range
230,800 - 230,800 Circular Mils
Certification - CSA Approved
No
Certification - cULus
Yes
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Splice
Carton Quantity
100
Pallet Quantity
29000