

Brand: Burndy
Catalog ID: YSP25T
Application
Wire Splice
Catalog Number
YSP25T
Color Code
Pink
Connector Type
LONG BARREL
Die Index
12
Feature - Barrel Style
Tapered
Feature - Barrel Type
Standard
Finish Type
Tin-Plated
Material
Copper
Plated
Yes
Plating Type
Electro-Tin plated
Product Family
COMPRESSION
Product Type
Splice
Sub Brand
HYLINK
Trade Name
HYLINK™
Type
YSP-T, High Voltage, Long Barrel
UPC
781810501023
Dimension - B Length inch
1.11 in
Dimension - L Length Overall mm
55 mm
Dimension - Length Overall inch
2.15 in
Dimension - Strip Length inch
1-3/32 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Voltage Rating
35 kV
Conductor - Copper Str Size
1/0 AWG
Conductor - Copper Str Size Range
1/0 AWG
Conductor - Material
COPPER
Conductor Size
1/0 AWG
Conductor Type
CODE
Wire Size
#1/0 AWG
Certification - CSA Approved
Yes
Certification - ETL
No
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Connector Type
LONG BARREL
Carton Quantity
50
Pallet Quantity
38400