

Brand: Burndy
Catalog ID: YSR286CFXLTCKITC
Application
Wire Reducing Splice
Catalog Number
YSR286CFXLTCKITC
Color Code
Purple, Blue
Color Code - Side A
Purple
Color Code - Side B
Blue
Connector Type
STANDARD BARREL KITS
Die Index
15/7
Die Index - Element A
15
Die Index - Element B
7
Die Index Run Side
15
Die Index Tap Side
7
Feature - Barrel Style
Skived
Feature - Barrel Type
Standard
Finish Type
Tin-Plated
Material
Copper
Plated
Yes
Plating Type
Tin
Product Family
COMPRESSION
Product Type
Splice Reducer
Trade Name
HYREDUCER™
UPC
781810345603
UPC 14 Digit GTIN
00781810345603
Dimension - B Length fraction
1-5/16 in
Dimension - B Length inch
1.30 in
Dimension - L Length Overall mm
76 mm
Dimension - Length BB inch
0.73 in
Dimension - Length Overall inch
2.99 in
Dimension - Strip Length inch
1.24 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Voltage - Maximum
35000
Voltage Rating
35 kV
Conductor - Copper Flex G Size B
6 AWG
Conductor - Copper Flex G Tap
6 AWG
Conductor - Copper Flex H Size B
6 AWG
Conductor - Copper Flex H Tap
6 AWG
Conductor - Copper Flex I Size B
6 AWG
Conductor - Copper Flex I Tap
6 AWG
Conductor - Copper Flex K Size B
6 AWG
Conductor - Copper Flex K Tap
6 AWG
Conductor - Copper Flex M Size B
6 AWG
Conductor - Copper Flex M Tap
6 AWG
Conductor - Copper Str Size
4/0 AWG-6 AWG
Conductor - Copper Str Size A
4/0 AWG
Conductor - Material
COPPER
Conductor Size
4/0 AWG-6 AWG
Conductor Type
CODE/FLEX
Wire Size
4/0 AWG-6 AWG
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
STANDARD BARREL KITS
Carton Quantity
12
Pallet Quantity
1728