

Brand: Burndy
Catalog ID: YSR28FX28LTCKITC
Application
Wire Reducing Splice
Catalog Number
YSR28FX28LTCKITC
Color Code
Purple, Purple
Color Code - Side A
Purple
Color Code - Side B
Purple
Connector Type
STANDARD BARREL KITS
Die Index
15/15
Die Index - Element A
15
Die Index - Element B
15
Die Index Run Side
15
Die Index Tap Side
15
Feature - Barrel Style
Skived
Feature - Barrel Type
Standard
Finish Type
Tin-Plated
Material
Copper
Plated
Yes
Plating Type
Tin
Product Family
COMPRESSION
Product Type
Splice Reducer
Trade Name
HYREDUCER™
UPC
781810499665
UPC 14 Digit GTIN
00781810499665
Dimension - B Length fraction
1-7/16 in
Dimension - B Length inch
1.43 in
Dimension - L Length Overall mm
76 mm
Dimension - Length BB inch
1.27 in
Dimension - Length Overall inch
3 in
Dimension - Strip Length inch
1.36 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Voltage - Maximum
35000
Voltage Rating
35 kV
Conductor - Copper Flex G Run
4/0 AWG
Conductor - Copper Flex G Size A
4/0 AWG
Conductor - Copper Flex H Run
4/0 AWG
Conductor - Copper Flex H Size A
4/0 AWG
Conductor - Copper Flex I Run
4/0 AWG
Conductor - Copper Flex I Size A
4/0 AWG
Conductor - Copper Flex K Run
4/0 AWG
Conductor - Copper Flex K Size A
4/0 AWG
Conductor - Copper Flex M Run
4/0 AWG
Conductor - Copper Flex M Size A
4/0 AWG
Conductor - Copper Str Size
4/0 AWG-4/0 AWG
Conductor - Copper Str Size B
4/0 AWG
Conductor - Copper Str Size B Range
4/0 AWG
Conductor - Material
COPPER
Conductor Size
4/0 AWG-4/0 AWG
Conductor Type
CODE/FLEX
Wire Size
4/0 AWG-4/0 AWG
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
STANDARD BARREL KITS
Carton Quantity
24
Pallet Quantity
2160