

Brand: Burndy
Catalog ID: YSR3128FXLTCKITC
Application
Wire Reducing Splice
Catalog Number
YSR3128FXLTCKITC
Color Code
Red, Purple
Color Code - Side A
Red
Color Code - Side B
Purple
Connector Type
STANDARD BARREL KITS
Die Index
18/15
Die Index - Element A
18
Die Index - Element B
15
Die Index Run Side
18
Die Index Tap Side
15
Feature - Barrel Style
Skived
Feature - Barrel Type
Standard
Finish Type
Tin-Plated
Material
Copper
Plated
Yes
Plating Type
Tin
Product Family
COMPRESSION
Product Type
Splice Reducer
Trade Name
HYREDUCER™
UPC
781810499610
UPC 14 Digit GTIN
00781810499610
Dimension - B Length fraction
1-1/4 in
Dimension - B Length inch
1.25 in
Dimension - L Length Overall mm
83 mm
Dimension - Length BB inch
1.40 in
Dimension - Length Overall inch
3.25 in
Dimension - Strip Length inch
1.41 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Voltage - Maximum
35000
Voltage Rating
35 kV
Conductor - Copper Flex G Size B
4/0 AWG
Conductor - Copper Flex G Tap
4/0 AWG
Conductor - Copper Flex H Size B
4/0 AWG
Conductor - Copper Flex H Tap
4/0 AWG
Conductor - Copper Flex I Size B
4/0 AWG
Conductor - Copper Flex I Tap
4/0 AWG
Conductor - Copper Flex K Size B
4/0 AWG
Conductor - Copper Flex K Tap
4/0 AWG
Conductor - Copper Flex M Size B
4/0 AWG
Conductor - Copper Flex M Tap
4/0 AWG
Conductor - Copper Str Size
350 KCMIL-4/0 AWG
Conductor - Copper Str Size A
350 kcmil
Conductor - Material
COPPER
Conductor Size
350 KCMIL-4/0 AWG
Conductor Type
CODE/FLEX
Wire Size
350 KCMIL-4/0 AWG
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
STANDARD BARREL KITS
Carton Quantity
20
Pallet Quantity
1800