
Brand: Burndy
Catalog ID: YSR3425FXLTCKITC
Application
Wire Reducing Splice
Catalog Number
YSR3425FXLTCKITC
Color Code
Brown, Pink
Color Code - Side A
Brown
Color Code - Side B
Pink
Connector Type
STANDARD BARREL KITS
Die Index
20/12
Die Index - Element A
20
Die Index - Element B
12
Die Index Run Side
20
Die Index Tap Side
12
Feature - Barrel Style
Skived
Feature - Barrel Type
Standard
Finish Type
Tin-Plated
Material
Copper
Plated
Yes
Plating Type
Tin
Product Family
COMPRESSION
Product Type
Splice Reducer
Temperature Rating
194
Trade Name
HYREDUCER™
UPC
781810344996
UPC 14 Digit GTIN
00781810344996
Dimension - B Length fraction
1-11/16 in
Dimension - B Length inch
1.69 in
Dimension - L Length Overall mm
102 mm
Dimension - Length BB inch
1.04 in
Dimension - Length Overall inch
4.01 in
Dimension - Strip Length inch
1.60 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Voltage - Maximum
35000
Voltage Rating
35 kV
Conductor - Copper Flex G Size B
1/0 AWG
Conductor - Copper Flex G Size B Range
1/0 AWG
Conductor - Copper Flex G Tap
1/0 AWG
Conductor - Copper Flex H Size B
1/0 AWG
Conductor - Copper Flex H Size B Range
1/0 AWG
Conductor - Copper Flex H Tap
1/0 AWG
Conductor - Copper Flex I Size B
1/0 AWG
Conductor - Copper Flex I Size B Range
1/0 AWG
Conductor - Copper Flex I Tap
1/0 AWG
Conductor - Copper Flex K Size B
1/0 AWG
Conductor - Copper Flex K Size B Range
1/0 AWG
Conductor - Copper Flex K Tap
1/0 AWG
Conductor - Copper Flex M Size B
1/0 AWG
Conductor - Copper Flex M Size B Range
1/0 AWG
Conductor - Copper Flex M Tap
1/0 AWG
Conductor - Copper Str Size
500 KCMIL-1/0 AWG
Conductor - Copper Str Size A
500 kcmil
Conductor - Copper Str Size A Range
500 kcmil
Conductor - Copper Str Size B
1/0 AWG
Conductor - Material
COPPER
Conductor Size
500 KCMIL-1/0 AWG
Conductor Type
CODE/FLEX
Wire Size
500 KCMIL-1/0 AWG
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Temperature Rating
194
Connector Type
STANDARD BARREL KITS
Carton Quantity
12
Pallet Quantity
1080