

Brand: Burndy
Catalog ID: YSR44FX31LTCKITC
Application
Wire Reducing Splice
Catalog Number
YSR44FX31LTCKITC
Color Code
Yellow, Red
Color Code - Side A
Yellow
Color Code - Side B
Red
Connector Type
STANDARD BARREL KITS
Die Index
L115/18
Die Index - Element A
L115
Die Index - Element B
18
Die Index Run Side
L115
Die Index Tap Side
18
Feature - Barrel Style
Skived
Feature - Barrel Type
Standard
Finish Type
Tin-Plated
Material
Copper
Plated
Yes
Plating Type
Tin
Product Family
COMPRESSION
Product Type
Splice Reducer
Temperature Rating
194
Trade Name
HYREDUCER™
UPC
781810344354
UPC 14 Digit GTIN
00781810344354
Dimension - B Length fraction
2-1/16 in
Dimension - B Length inch
2.09 in
Dimension - L Length Overall mm
132 mm
Dimension - Length BB inch
1.49 in
Dimension - Length Overall inch
5.18 in
Dimension - Strip Length inch
1.96 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Voltage - Maximum
35000
Voltage Rating
35 kV
Conductor - Copper Flex G Run
750 KCMIL
Conductor - Copper Flex G Size A
750 kcmil
Conductor - Copper Flex G Size A Range
750 kcmil
Conductor - Copper Flex H Run
750 KCMIL
Conductor - Copper Flex H Size A
750 kcmil
Conductor - Copper Flex H Size A Range
750 kcmil
Conductor - Copper Flex I Run
750 KCMIL
Conductor - Copper Flex I Size A
750 KCMIL
Conductor - Copper Flex I Size A Range
750 KCMIL
Conductor - Copper Flex K Run
750 KCMIL
Conductor - Copper Flex K Size A
750 KCMIL
Conductor - Copper Flex K Size A Range
750 KCMIL
Conductor - Copper Flex M Run
750 KCMIL
Conductor - Copper Flex M Size A
750 KCMIL
Conductor - Copper Flex M Size A Range
750 KCMIL
Conductor - Copper Str Size
750 KCMIL-300 KCMIL
Conductor - Copper Str Size A
750 kcmil
Conductor - Copper Str Size A Range
750 kcmil
Conductor - Copper Str Size B
350 kcmil
Conductor - Copper Str Size B Range
350 kcmil
Conductor - Material
COPPER
Conductor Size
750 KCMIL-300 KCMIL
Conductor Type
FLEX
Wire Size
750 KCMIL-300 KCMIL
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Temperature Rating
194
Connector Type
STANDARD BARREL KITS
Carton Quantity
6
Pallet Quantity
540