HUBBELL CANADA
Image of YSV27LFX YSV27LFX, Compression Splice, 3/0 Flex Cu

YSV27LFX, Compression Splice, 3/0 Flex Cu

Brand: Burndy

Catalog ID: YSV27LFX

3/0 Flex G,H,I,K,M,DLO, 3/0 AWG CU, Standard Barrel, Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, Orange Color Code, 14 Die Index.

  • Standard Barrel
  • Internal Chamfer
  • Tin Plated

General

Application

Wire Splice

Catalog Number

YSV27LFX

Color Code

Orange

Connector Type

STANDARD BARREL

Construction Material - Main

Copper

Die Index

14

EU RoHS Indicator

Contact Manufacturer

Finish Type

Tin-Plated

Material

COPPER

Trade Name

HYLINK™

Type

YSV

UPC

621945623958

Dimensions

Dimension - B Length inch

0.89

Length

2.17 in

Package Height

Package Length

Package Weight

Package Width

Electrical Ratings

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size

3/0 AWG

Conductor - Copper DLO Size Range

3/0 AWG

Conductor - Copper Flex G Size

3/0 AWG

Conductor - Copper Flex G Size Range

3/0 AWG

Conductor - Copper Flex H Size

3/0 AWG

Conductor - Copper Flex H Size Range

3/0 AWG

Conductor - Copper Flex I Size

3/0 AWG

Conductor - Copper Flex I Size Range

3/0 AWG

Conductor - Copper Flex K Size

3/0 AWG

Conductor - Copper Flex K Size Range

3/0 AWG

Conductor - Copper Flex M Size

3/0 AWG

Conductor - Copper Str Size

3/0 AWG

Conductor - Material

COPPER

Conductor Size

3/0 AWG

Conductor Type

CODE/FLEX

Wire Size

3/0 AWG

Certifications And Compliance

Certification - CSA Approved

CSA

Certification - cULus

NO

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

UL 486A-486B

Configuration

Connector Type

STANDARD BARREL

Logistics

Carton Quantity

10