HUBBELL CANADA
YSV4CLFX, Compression Splice, #4 AWG Flex Cu
Image of YSV4CLFX YSV4CLFX, Compression Splice, #4 AWG Flex Cu
Image of YSV4CLFX YSV4CLFX, Compression Splice, #4 AWG Flex Cu

YSV4CLFX, Compression Splice, #4 AWG Flex Cu

Brand: Burndy

Catalog ID: YSV4CLFX

4 Flex G,H,I,K,M,DLO, 4 AWG CU, Standard Barrel, Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, Gray Color Code, 8 Die Index.

  • Standard Barrel
  • Internal Chamfer
  • Tin Plated
  • UL Listed, CSA Certified

General

Application

Wire Splice

Catalog Number

YSV4CLFX

Color Code

Gray

Connector Type

STANDARD BARREL

Construction Material - Main

Copper

Die Index

8

Finish Type

Tin-Plated

Material

COPPER

Product Family

COMPRESSION

Product Type

Splice

Trade Name

HYLINK™

Type

YSV

UPC

621945623859

Dimensions

Dimension - B Length inch

0.84

Length

2.04 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Electrical Ratings

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size

4 AWG

Conductor - Copper DLO Size Range

4 AWG

Conductor - Copper Flex G Size

4 AWG

Conductor - Copper Flex G Size Range

4 AWG

Conductor - Copper Flex H Size

4 AWG

Conductor - Copper Flex H Size Range

4 AWG

Conductor - Copper Flex I Size

4 AWG

Conductor - Copper Flex I Size Range

4 AWG

Conductor - Copper Flex K Size

4 AWG

Conductor - Copper Flex K Size Range

4 AWG

Conductor - Copper Flex M Size

4 AWG

Conductor - Copper Str Size

4 AWG

Conductor - Material

COPPER

Conductor Size

4 AWG

Conductor Type

CODE/FLEX

Wire Size

4 AWG

Certifications And Compliance

Certification - CSA Approved

CSA

Certification - cULus

NO

Industry Standard(s)

UL 486A-486B

Configuration

Connector Type

STANDARD BARREL

Logistics

Carton Quantity

25