

Brand: Burndy
Catalog ID: YSV6CFX
Application
Wire Splice
Catalog Number
YSV6CFX
Color Code
Blue
Connector Type
STANDARD BARREL
Construction Material - Main
Copper
Die Index
7
Finish Type
Tin-Plated
Material
COPPER
Product Family
COMPRESSION
Product Type
Splice
Trade Name
HYLINK™
Type
YSV
UPC
621945624030
Dimension - B Length inch
1.09
Length
2.53 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Voltage Rating
35 kV
Conductor - Copper DLO Size
6 AWG
Conductor - Copper DLO Size Range
6 AWG
Conductor - Copper Flex G Size
6 AWG
Conductor - Copper Flex G Size Range
6 AWG
Conductor - Copper Flex H Size
6 AWG
Conductor - Copper Flex H Size Range
6 AWG
Conductor - Copper Flex I Size
6 AWG
Conductor - Copper Flex I Size Range
6 AWG
Conductor - Copper Flex K Size
6 AWG
Conductor - Copper Flex K Size Range
6 AWG
Conductor - Copper Flex M Size
6 AWG
Conductor - Copper Solid Size Range
6 Sol
Conductor - Copper Str Size
6 AWG
Conductor - Copper Str Size Range
6 AWG
Conductor - Material
COPPER
Conductor Size
6 AWG
Conductor Type
CODE/FLEX
Wire Size
6 AWG
Certification - CSA Approved
CSA
Certification - cULus
NO
Industry Standard(s)
UL 486A-486B
Connector Type
STANDARD BARREL
Carton Quantity
50