

Brand: Burndy
Catalog ID: YTS438E
Catalog Number
YTS438E
Connector Type
Splice
Die Index
726
Material
Aluminum Alloy
Product Family
Transmission>Steel/Alumoweld>Splices
Product Type
Compression
Trade Name
HYSPLICE™
UPC
781810016190
UPC 14 Digit GTIN
00781810016190
Dimension - L Length Overall mm
313 mm
Dimension - Length Overall inch
12.32 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Galvanized Steel Str Size
7/16 (7) in
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
RUS
Standards - Industry Standards Met
RUS
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Splice
Carton Quantity
20
Minimum Pack Quantity
1
Pallet Quantity
2520