HUBBELL CANADA
Image of YTS43RS YTS43RS, Steel Sleeve
Image of YTS43RS YTS43RS, Steel Sleeve

YTS43RS, Steel Sleeve

Brand: Burndy

Catalog ID: YTS43RS

Steel Sleeve, 605, 363, 666.6 kcmil ACSR, 230 V, 5.90" L, 723 Index, Included in Full Tension Splice.

Steel Sleeve

General

Catalog Number

YTS43RS

Connector Type

Splice

Die Index

723

Material

Aluminum

Product Family

Transmission>ACSR>Sleeves

Product Type

Compression

Trade Name

HYSPLICE™

UPC

781810016251

UPC 14 Digit GTIN

00781810016251

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - ACSR Str Size

556.5 (24/7) Parakeet Kcmil; 556.5 (26/7) Dove Kcmil; 605 (24/7) Peacock Kcmil; 605 (26/7) Squab Kcmil; 605 (30/19) Teal Kcmil;636 (24/7) Rook Kcmil; 636 (26/7) Grosbeak Kcmil;636 (30/19) Egret Kcmil; 666.6 (24/7) Flamingo Kcmil; 666.6 (54/7) Gull Kcmil

Conductor - ACSR Str Size Range

556.5 (24/7) Parakeet Kcmil - 666.6 (54/7) Gull Kcmil

Conductor - AL Str Size

556 kcmil;600 kcmil;636 kcmil;650 kcmil

Conductor - AL Str Size Range

556 kcmil-650 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Splice

Logistics

Carton Quantity

20

Pallet Quantity

2320