

Brand: Burndy
Catalog ID: YTS451R48RSHT
Catalog Number
YTS451R48RSHT
Connector Type
Splice
Product Family
Transmission>ACSS>Splices
Product Type
Compression
Trade Name
HYSPLICE™
UPC
781810474662
UPC 14 Digit GTIN
00781810474662
Dimension - B Length inch
4.19 in
Dimension - L Length Overall mm
914 mm
Dimension - Length Overall inch
36.00 in
Dimension - Outside Diameter inch
1.80 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - ACSR Str Size
6 (6/1) Turkey AWG
Conductor - ACSR Str Size Range
6 (6/1) Turkey AWG
Conductor - ACSS Str Size
715.5 (26/7) kcmil
Conductor - ACSS Str Size Range
715.5 (26/7) kcmil
Conductor - AL Str Size
12 AWG
Conductor - AL Str Size Range
12 AWG
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Splice
Carton Quantity
4
Pallet Quantity
72