HUBBELL CANADA
YTS49R48RS, Full Tension Splice Kit for ACSR
Image of YTS49R48RS YTS49R48RS, Full Tension Splice Kit for ACSR
Image of YTS49R48RS YTS49R48RS, Full Tension Splice Kit for ACSR

YTS49R48RS, Full Tension Splice Kit for ACSR

Brand: Burndy

Catalog ID: YTS49R48RS

Full Tension Splice Kit for ACSR Conductor.

General

Catalog Number

YTS49R48RS

Connector Type

Splice

Material

Aluminum

Product Family

Transmission>ACSR>Splices

Product Type

Compression

Trade Name

HYSPLICE™

UPC

781810515716

UPC 14 Digit GTIN

00781810515716

Dimensions

Dimension - B Length fraction

4 in

Dimension - L Length Overall mm

737 mm

Dimension - Length Overall inch

29.02 in

Dimension - Outside Diameter inch

1.97 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - ACSR Str Size

1033.5 (54/7) Curlew kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Splice