text.skipToContent text.skipToNavigation

Fiber Optic Splittler 1:32 Panel Mount Adapter, SC/APC with Green ports, 0.3 dB loss

By Hubbell Premise Wiring 

Catalog ID: OFPNLSCA1X32P3

By Hubbell Premise Wiring
Catalog ID:  OFPNLSCA1X32P3
Fiber Splittler 1 x 32 Panel Mount Adapter, SC/APC with Green ports, 0.3 dB loss.
  • Textured Black finish.
  • Water seeded glass curved panels.
  • Quill-scrolled arms and decorative finials.

Standard Product

Add to List

More Options

Where to Buy

Product Details

General

Application Passive Optical
Coating powdercoat
Color Black
Color Generic Black
Construction Material - Main Die-Cast Aluminum
Lifestyle
  • New Traditional
  • Traditional
  • Transitional
New Products No
Quick Link connector No
Size Rackmount 19"
Socket Type sockets
Socket type material phenolic
Style
  • New Traditional
  • Rustic
Sub Brand OptiChannel Fiber Optics
Type Optical Splitter
UPC 785247565122 662620670522

Dimensions

Dimensions 9.625 in x 13 in x 20.5 in
Gross Weight with Packaging 13 lb
Height 20.5 in
Length 9.625 in
Note Weight of fixture exceeds NEC limits No
Weight 13 lb
Width 13 in

Electrical Ratings

Voltage Rating 120 V

Conductor Related

Fiber Type OS2, APC, SM
Number Of Fibers 32
Wire Length 72 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed Location Wet Location Listed
DarkSky No
Industry Standard(s) TIA
JA8 No
Other Heavy Metal Content Indicator No

Logistics

Carton Quantity 1 EA 5
Pallet Quantity 18

Resources and Downloads