HUBBELL PREMISE WIRING
WBP_HBBB14412_PRODIMAGE
WBP_HBBB14412_PRODIMAGE

Grounding & Bonding, Bus Bar, 4" x 12", 15D, 3DB

Brand:

Hubbell Premise Wiring

Catalog ID:

HBBB14412

Grounding & Bonding, Bus Bar, 4" x 12",15D, 3DB

Standard Product

Product details

General

Application

Busbars

Catalog Number

HBBB14412

Item Type

Busbars

Material

Copper

Size

4"x12", 15D, 3DB

Sub Brand

Grounding and Bonding

Type

Bus Bar

UPC

662620619576

Dimensions

Depth

12 in

Height

4 in

Thickness

0.25 in

Certifications And Compliance

Industry Standard(s)

TIA-607 Compliant, c-UL-us Listed

Logistics

Carton Quantity

1

Resources and downloads

Installation Manuals

Sales Drawings

Customer Use Drawings