HUBBELL PREMISE WIRING
WBP_HGRKTHT_PRODIMAGE
WBP_HGRKTHT_PRODIMAGE
WBP_HGRKTHT_app_PRODIMAGE

Grounding and Bonding, Rail Grounding Kit, 19", ESD, PT, PENE, 10 Pack

Brand:

Hubbell Premise Wiring

Catalog ID:

HGRKTHT10

Grounding and Bonding, Rail Grounding Kit, 19", ESD, PT, PENE, 10 Pack

Product details

General

Catalog Number

HGRKTHT10

Finish Type

Tin-Plated

Mounting Type

Rack-Mount

Type

Kit

UPC

662620318165

Dimensions

Height

0.75 in

Length

19 in

Certifications And Compliance

Industry Standard(s)

TIA-607 Compliant

Resources and downloads