HUBBELL PREMISE WIRING
WBP_H3S4742_PRODIMAGE
WBP_H3S4742_PRODIMAGE
WBP_H3S4742_Detail-1_PRODIMAGE
WBP_H3S4742_Mesh_PRODIMAGE
+1
WBP_H3S4742_Detail_PRODIMAGE

H3 Network Cabinet, 47RU Height, 42"Deep, Lockable Covers, Casters and Leveling Feet

Brand:

Hubbell Premise Wiring

Catalog ID:

H3N4742

Hubbell Full Size Enclosures Are For High Density Cabling Requirements In Data Centers And Telecommunication Rooms. The H3 Series Products Have Been Designed To Maximize Air Flow, Support Increased Load Capacity And Provide Easy Access To Cables And Patch Cords. Full Size Network Cabinet, 47-Rack Units, Splitside Cover, 85.4" Height, 31.2" Width, 44.2" Depth

Cable Management and Casters Included

Product details

General

Application

Network Cabinet

Catalog Number

H3N4742

Color

Black

Construction Material - Main

Steel

Item Type

Full Size Enclosures

Material

Steel

Rack Units

47 RU

Sub Brand

Enclosures

Type

Full Size Enclosures

UPC

662620660486

Dimensions

Cubic Capacity

111384 cu.in

Depth

42 in

Height

85 in

Thickness

0.1094

Width

31.2 in

Certifications And Compliance

Industry Standard(s)

UL 2416

Resources and downloads