text.skipToContent text.skipToNavigation

MCCMV5BL10

by Hubbell Premise Wiring 

Catalog ID: MCCMV5BL10

Cable Management Accessory, Basic VELCRO Brand Fastener, 5" Length, Blue

Velcro Fastener

Product Details

General

Application Cable Management
Color Blue
Item Type Cable Management Accessories
Lock Mechanism Hook & Loop
Material Nylon
OEM Brand Name Hubbell Premise Wiring
Tensile Strength 600 lb
Type Velcro Fasteners
UPC 662620801728

Dimensions

Length 5 in
Thickness 0.065

Logistics

Carton Quantity 5

Resources/Downloads