HUBBELL PREMISE WIRING
WBP_S1PTFFGYJ_PRODIMAGE
WBP_S1PTFFGYJ_PRODIMAGE

SystemOne, Fire-Rated Poke-Through, AV Series, Through Floor Fitting Only, 3/4" EMT for Power and 1½" EMT for Data

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

S1PTFFGYJ

SystemOne, Fire-Rated Poke-Through, One-Piece, Furniture Feed, with Gray Painted Cover and Junction Box

Product details

General

Catalog Number

S1PTFFGYJ

Construction

Fabricated

Cover Type

Furniture Feed

EU RoHS Indicator

No

Finish Type

Gray

Item Type

4" Fire-Rated Poke-Through Component

Knockouts

In Junction Box: Top- 1) 1", Bottom- 1) 3/4", Sides- 2) 1/2" and 1 3/4"

Material

Composite

Material - Mounting Hardware

Step-Down Installation

Number Of Outlets

(1) 3/4" & (1) 1½" Threaded Hub Multi-Service

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

  • Electrical - Fire Resistance Rating - 4-Hrs. (D900)
  • Mechanical - Max. Cu Cross Section - 3/4 in. Power EMT .072 sq. in.

Specifications

  • Approval - Approved for use in the City of Chicago
  • Cover and flange - Powder coat cast aluminum
  • Min. floor thickness - 2 1/4 in. (57.2)
  • Mounting - 4 in. (101.6) cored concrete Dia. through hole

Style

FRPT Kits

UPC

783585373188

Conductor Related

Cable Entry

Threaded Hubs

Certifications And Compliance

Industry Standard(s)

  • cULus Listed
  • Meets ADA Standards
  • UL 514A Listed

Resources and downloads