HUBBELL PREMISE WIRING
WBP_S1R6PTFIT_PRODIMAGE
WBP_S1R6PTFIT_PRODIMAGE
WBP_S1R6PTFIT_S1FRPTJB2_App-2_PRODIMAGE
WBP_S1R6PTFIT_S1FRPTJB2_App-1_PRODIMAGE
WBP_S1R6PTFIT_S1FRPTJB2_App_PRODIMAGE

Recessed 6" Series, Through Floor Fitting With (1) S1FRPT Hubbell Junction Box Only, No Sub Plates

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

S1R6PTFIT

Fire Rated Poke Throughs, Recessed 6" Series, Through Floor Fitting With Junction Box Only, No Sub Plates

  • For use with a 6.00” to 6.12” Drilled or Formed Concrete Round Hole
  • Up to 2 Hour Fire Rating
  • Step Down Installation

Standard Product

Product details

General

Accessory Type

6" FRPT

Application

  • 6" Fire-Rated Poke-Through Series

Application - For Use On

Concrete

Catalog Number

S1R6PTFIT

Color

Nickel

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Item Type

6" Recessed Fire-Rated Poke-Through Components

Material

Fabricated

Mounting Type

6" Core Hole

Size

Standard Sized Product

Specifications

  • Fire Resistance Rating - 2-Hrs. (D900)
  • Floor thickness - 2 1/4 in. (57.2)
  • Max. Cu Cross Section - 3/4 in. Power EMT .0307 sq. in.
  • Mounting - 6 in. (152.4)

Style

FRPT Kits

Sub Brand

SystemOne Recessed

Type

6" Recessed Rated Poke Through Only

UPC

783585443188

Conductor Related

Cable Entry

Through Cover

Certifications And Compliance

Industry Standard(s)

cULus Listed

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

1

Pallet Quantity

64