HUBBELL PREMISE WIRING
WBP_P075NGYA_PRODIMAGE
WBP_P075NGYA_PRODIMAGE

Kellems Wire Management, Liquidtight System, PolyTuff® Straight Male, Liquid Tight Connector, 3/4", Non-Metallic, Gray

Brand:

Hubbell Premise Wiring

Catalog ID:

P075NGYA

Kellems Wire Management, Liquidtight System, PolyTuff® Straight Male, Liquid Tight Connector, 3/4", Non-Metallic, Gray

Product details

General

Application

  • Fittings are to be used with PolyTuff® I and PolyTuff® II

Catalog Number

P075NGYA

Color

Gray

EU RoHS Indicator

Yes

Material

Nylon

Performance

  • Environmental - Flammability - UL 94X-2
  • Environmental - Operating Temperature - –30°F to +225°F (–34°C to +107°C)

Specifications

  • Material - Nylon
  • Sealing Ring - Neoprene

Style

Straight

Type

PolyTuff® Non-Metallic Liquidtight Fittings

UPC

783585339177

Dimensions

Trade Size

3/4

Certifications And Compliance

Industry Standard(s)

  • CSA Certified
  • UL Listed:UL50 Type 4X, 12 and 13

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

25

Pallet Quantity

6400