HUBBELL PREMISE WIRING
WBP_HBLPP10AAL_PRODIMAGE
WBP_HBLPP10AAL_PRODIMAGE
WBP_HBLPP10AAL_large_PRODIMAGE
WBP_HBLPP10AAL_back_PRODIMAGE
WBP_HBLPP10AAL_back_open_PRODIMAGE

Service Pole, 10'2", 2 Duplex, Aluminum

Brand:

Hubbell Premise Wiring

Catalog ID:

HBLPP10AAL

Service Pole, 10'2", 2 Duplex, Aluminum

  • A blank pole with knockouts is offered
  • Ceiling trim mounting plate and scuff boot
  • Gray or ivory painted and clear anodized aluminum

Product details

General

Catalog Number

HBLPP10AAL

EU RoHS Indicator

Contact Manufacturer

Finish Type

Aluminum

Knockouts

2

Number of Receptacles

2

Performance

Mechanical - Conductors - #12 AWG stranded copper

Series

Three Service Pole

Specifications

  • Finish - Gray, ivory or clear anodized aluminum
  • Height - 10' 2" (3.10m)
  • Material - Extruded aluminum
  • Thickness - .05" thick (1.27mm)

Type

Standard Duplex

UPC

783585319445

Dimensions

Height

122 in

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

1

Pallet Quantity

68

Resources and downloads