HUBBELL PREMISE WIRING
WBP_HBLPP10AI_PRODIMAGE
WBP_HBLPP10AI_PRODIMAGE
WBP_HBLPP10AI_App-1_PRODIMAGE
WBP_HBLPP10AI_back_PRODIMAGE
+1
WBP_HBLPP10AI_large_PRODIMAGE

Aluminum Service Poles, 10'2", 2) Duplex Ivory

Brand:

Hubbell Premise Wiring

Catalog ID:

HBLPP10AI

Aluminum Service Poles, 10'2", 2) Duplex Ivory

  • A blank pole with knockouts is offered
  • Ceiling trim mounting plate and scuff boot
  • Gray or ivory painted and clear anodized aluminum

Product details

General

Catalog Number

HBLPP10AI

Color

Ivory

EU RoHS Indicator

Contact Manufacturer

Knockouts

2

Number of Receptacles

2

Performance

Mechanical - Conductors - #12 AWG stranded copper

Series

Three Service Pole

Specifications

  • Finish - Gray, ivory or clear anodized aluminum
  • Height - 10' 2" (3.10m)
  • Material - Extruded aluminum
  • Thickness - .05" thick (1.27mm)

Type

Standard Duplex

UPC

783585318233

Dimensions

Height

122 in

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

1

Pallet Quantity

85

Resources and downloads