HUBBELL PREMISE WIRING
WBP_NP263LA_PRODIMAGE
WBP_NP263LA_PRODIMAGE
Discontinued

Wallplates and Box Covers, Wallplate, Nylon, 3-Gang, 3) Decorator, Light Almond

Brand:

Hubbell Premise Wiring

Catalog ID:

NP263LA

3-Gang Triple Decorator Wallplate

Standard Size is 1/8" larger to give you extra coverage to hide rough box openingsCurved corners for improved aesthetics, for use in any applicationAlso available in mid-sized and pre-markedReinforcement ribs for extra strengthCapt

Product details

General

Application

Protection against contact of live terminals and wiring. Provides finished look to installation.

Catalog Number

NP263LA

Color

Light Almond

Construction

Molded

Cutout

3) Decorator

EU RoHS Indicator

Yes

Item Type

Decorator Wallplates

Material

Nylon

Material - Mounting Hardware

Screw Mounting

Number of Gang(s)

3-Gang

Operating Temperature

-40°Cto 85 °C

Orientation

Vertical Mount

Size

Standard

Specifications

  • Appearance - Smooth
  • Material - Nylon
  • Mounting Screws - Steel painted, slotted head
  • Plate Openings - Decorator
  • Plate Type - 3-Gang

Style

3-Decorator

Type

Decorator

UPC

883778118210

Dimensions

Display Size

Standard Sized

Thickness

0.25

Weight

0.15 lb

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

10

Resources and downloads

Specifications