HUBBELL PREMISE WIRING
WBP_PFBRAC_PRODIMAGE
WBP_PFBRAC_PRODIMAGE
WBP_PFBRAC_alt_PRODIMAGE

1-Gang Adapter Collar for Metallic Carpet and Tile Flanges, Gray

Brand:

Hubbell Premise Wiring

Catalog ID:

PFBRAC

Concrete Floorboxes, Flush, Rectangular PVC Box Series, 1-Gang Adapter Collar for Metallic Carpet and Tile Flanges, Gray

  • Durable cast aluminum construction available
  • Provides consistent look and maximum functionality
  • Locking studs allow each door to be secured independently

Mounting Clips Included; Required for Metallic Cover/Flange Activation

Product details

General

Accessory Type

Adapter Collars

Application

  • For Use with Concrete Floor Boxes

Application - For Use On

Concrete

Catalog Number

PFBRAC

Color

Gray

Construction

Molded

EU RoHS Indicator

No

Material

Thermoplastic

Mounting Method

Into PFBRGx Series Boxes

Mounting Type

Screw Mount

Series

Flush Rectangular - PFB Series

Size

1-Gang;2-Gang;3-Gang

Type

Adapter Collar

UPC

783585398204

Dimensions

Dimensions

4.56 in x 3.07 in x 0.97 in

Height

0.97 in

Length

4.56 in

Width

3.07 in

Certifications And Compliance

Industry Standard(s)

  • UL/CSA
  • UL514

Logistics

Carton Quantity

10

Pallet Quantity

2160

Resources and downloads

Specifications