HUBBELL PREMISE WIRING
WBP_SFA3925_PRODIMAGE
WBP_SFA3925_PRODIMAGE

1-Gang One Piece Cover/Carpet Flange, Round, Duplex Flaps, Aluminum

Brand:

Hubbell Premise Wiring

Catalog ID:

SFA3925

Flush Concrete Floor Box Series, 1-Gang One Piece Cover/Carpet Flange, Round, Duplex Flaps, Aluminum

  • One Piece Aluminum Cover and Carpet Flange Round Floorbox Cover
  • Single Gang
  • Brushed Aluminum Finish, Mounting Hardware Included

Standard Product

Product details

General

Accessory Type

Floorbox Cover

Application

In-Floor Delivery Systems

Application - For Use On

Carpet

Catalog Number

SFA3925

Color

Brushed Aluminum

Construction

Cast Aluminum

Cover Shape

Round

EU RoHS Indicator

Contact Manufacturer

Finish Type

Aluminum

Item Type

Round Cover Flange Combo

Material

Cast Aluminum

Material - Mounting Hardware

Mounting Hardware Included

Mounting Method

Screw Mount

Mounting Type

Screw Mount

Number Of Outlets

Duplex Flap

Series

  • Flush Round - PFB Series
  • Flush Round - B25 Series
  • Flush Round - B24 Series

Size

6.25 in Dia. x 0.25 in

Sub Brand

Flush Concrete Floor Boxes

Type

Above Floor Service Fitting Plate

Type of Use

Carpet

UPC

783585222141

Dimensions

Display Size

6.25" Dia

Height

0.25 in

Width

6.25 in

Certifications And Compliance

Industry Standard(s)

  • UL/CSA
  • UL514

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10

Pallet Quantity

1260

Resources and downloads

Specifications

Installation Manuals

Sales Drawings