HUBBELL PREMISE WIRING
WBP_ISFHDT421BK_PRODIMAGE
WBP_ISFHDT421BK_PRODIMAGE

110 HDBaseT HDMI, VGAM, USB, Analog Audio, RS232, IR, Auto-Switching Extender

Brand:

Hubbell Premise Wiring

Catalog ID:

ISFHDT421BK

110 HDBaseT HDMI, VGAM, USB, Analog Audio, RS232, IR, Auto-Switching Extender

4KAV, 2-Gang, TX

Product details

General

Application

HDMI / USB / VGA

Catalog Number

ISFHDT421BK

Color

Black

Environmental Conditions

Indoor Dry Unless Protected by Additional Means

Mounting Type

Screw Mount

Series

ISFHD

Size

Standard Sized Product

Sub Brand

HDBT Modules

Temperature Rating

-40 Degrees C to 70 Degrees C

Type

Decorator Insert

UPC

662620652412

Electrical Ratings

Contact Resistance

Nominal

Insertion Loss

Per TIA

Certifications And Compliance

Industry Standard(s)

TIA-NEMA

Logistics

Carton Quantity

40