HUBBELL PREMISE WIRING
WBP_110blk100bwl_PRODIMAGE
WBP_110blk100bwl_PRODIMAGE

111 System, Base with Legs, 100 Pair

Brand:

Hubbell Premise Wiring

Catalog ID:

110BLK100BWL

111 System, Base with Legs, 100 Pair

  • Includes Removable Standoff Legs
  • Ideal for Use in Cross-Connect and Consolidation Point Applications
  • Termination Strips on the Base are Notched and Divided into 5-Pair Increments
  • Connecting Blocks are Color-Coded

With Legs

Product details

General

Accessory Type

Wiring Blocks

Catalog Number

110BLK100BWL

Compatibility

Within TIA-568C.2

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

SPEEDGAIN 110 Connecting Block System

Material

Composite

Material - Mounting Hardware

Mounting Screws

Number of Clips Per Row

6

Number Of Rows And Columns

4

OEM Brand Name

Hubbell Premise Wiring

Operating Temperature

0 Degrees C to 75 Degree C

Series

Cat 5E

Specifications

Material - Rugged high impact, flame-retardant polycarbonate

UPC

662620803968

Dimensions

Dimensions

9.5 in x 3.5 in x 3.3 in

Height

3.3 in

Length

9.5 in

Width

3.5 in

Conductor Related

Cable Specification

Per TIA-568C.2 Spec

Pairs Or Conductor

100-Pair

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

12

Resources and downloads