HUBBELL PREMISE WIRING
WBP_2GAFBFFCVRBRS_PRODIMAGE
WBP_2GAFBFFCVRBRS_PRODIMAGE

2-Gang AFB Rectangular Series, Flush Furniture Feed Cover Assembly, Brass Powder Paint Finish

Brand:

Hubbell Premise Wiring

Catalog ID:

2GAFBFFCVRBRS

Raised Access or Wooden Floors, Recessed, 2-Gang AFB Rectangular Series, Flush Furniture Feed Cover Assembly, Brass Powder Paint Finish

Low Profile Surface Furniture Feed Cover; 2" Hub & 1" Hub w/ 3/4" Reducer

Product details

General

Application

For Use with Raised Access Floor Boxes

Application - For Use On

Raised Access; Wood

Catalog Number

2GAFBFFCVRBRS

Color

Brass Powder Coat

Construction

Cast Aluminum

Cover Shape

Rectangle

EU RoHS Indicator

Contact Manufacturer

Material

Cast Aluminum

Mounting Method

Mounts to Box

Mounting Type

(4) Screw Mount

Number of Gang(s)

2-Gang

Series

  • Recessed Rectangular - AFB Series
  • Recessed - AFB Series

Size

2-Gang

Type

Furniture Feed Access Floor Box Cover

Type of Use

Carpet/ Surface, Furniture Feed

Typical Application

Carpet/ Surface, Furniture Feed

UPC

783585446493

Dimensions

Length

15 in

Width

8.75 in

Conductor Related

Cable Entry

(2) Threaded Hubs

Certifications And Compliance

Industry Standard(s)

  • cULus
  • UL514