HUBBELL PREMISE WIRING
WBP_24GCCVRBK_PRODIMAGE
WBP_24GCCVRBK_PRODIMAGE
WBP_24GCCVRBK_App-1_PRODIMAGE
WBP_24GCCVRBK_App-3_PRODIMAGE
WBP_24GCCVRBK_App-2_PRODIMAGE

CFB2G & CFB4G Rectangular Series, Surface Cover Assembly, Black Powder Paint Finish

Brand:

Hubbell Premise Wiring

Catalog ID:

24GCCVRBK

Concrete Floors, Recessed, CFB2G & CFB4G Rectangular Series, Surface Cover Assembly, Black Powder Paint Finish

Low Profile Surface Cover without Insert Option with Two Large Cable Egress Doors

Product details

General

Application

  • For Use with Concrete Floor Boxes

Application - For Use On

Concrete

Catalog Number

24GCCVRBK

Color

Black Powder Coat

Construction

Cast Aluminum

Cover Shape

Rectangle

Cover Type

Rectangle

EU RoHS Indicator

Contact Manufacturer

Material

Cast Aluminum

Mounting Method

Mounts to Box

Mounting Type

(4) Screw Mount

Number of Gang(s)

2-Gang

Series

Recessed - CFB Series

Size

2-Gang;4-Gang

Type

Recessed Concrete Floor Box Cover

Type of Use

Carpet/Surface

Typical Application

Carpet/Surface

UPC

783585446400

Dimensions

Length

11.69 in

Width

7.19 in

Conductor Related

Cable Entry

(2) Egress Doors

Certifications And Compliance

Industry Standard(s)

  • cULus
  • UL514

Logistics

Carton Quantity

1

Resources and downloads