HUBBELL PREMISE WIRING
WBP_24GTCVRNK_PRODIMAGE
WBP_24GTCVRNK_PRODIMAGE
WBP_24GTCVRNK_App-2_PRODIMAGE
WBP_24GTCVRNK_App-1_PRODIMAGE
+2
WBP_24GTCVRNK_App-3_PRODIMAGE

CFB2G & CFB4G Rectangular Series, Flush Cover Assembly, Satin Nickel Powder Paint Finish

Brand:

Hubbell Premise Wiring

Catalog ID:

24GTCVRNK

Concrete Floors, Recessed, CFB2G & CFB4G Rectangular Series, Flush Cover Assembly, Satin Nickel Powder Paint Finish

Flush Cover without Insert Option with Two Large Cable Egress Doors

Product details

General

Application

For Use with Concrete Floor Boxes

Application - For Use On

Concrete

Catalog Number

24GTCVRNK

Color

Nickel Powder Coat

Construction

Cast Aluminum

Cover Shape

Rectangle

Cover Type

Rectangle

EU RoHS Indicator

Contact Manufacturer

Finish Type

Nickel

Material

Cast Aluminum

Mounting Method

Mounts to Box

Mounting Type

(4) Screw Mount

Number of Gang(s)

2-Gang

Series

Recessed - CFB Series

Size

2-Gang;4-Gang

Type

Recessed Concrete Floor Box Cover

Type of Use

Tile/ Flush

Typical Application

Tile/ Flush

UPC

783585446370

Dimensions

Length

10.69 in

Width

6.19 in

Conductor Related

Cable Entry

(2) Egress Doors

Certifications And Compliance

Industry Standard(s)

  • cULus
  • UL514

Logistics

Carton Quantity

1

Pallet Quantity

96

Resources and downloads