HUBBELL PREMISE WIRING
WBP_10GAFBCVRBRZ_PRODIMAGE
WBP_10GAFBCVRBRZ_PRODIMAGE

4-Gang AFB Series, Cover Assembly, Bronze Powder Paint Finish

Brand:

Hubbell Premise Wiring

Catalog ID:

4GAFBCVRBRZ

Raised Access or Wooden Floors, Recessed, 4-Gang AFB Series, Cover Assembly, Bronze Powder Paint Finish

  • Surface Style without Cover Insert
  • 180 Degree Cover Opening to Lay Flat and Reduce Tripping Hazards
  • Two Large Cable Egress Doors
  • Die Cast Aluminum Cover Construction for Enhanced Durability
  • Meets UL 514A Scrub Water Requirements
  • ADA Compliant

Low Profile Surface Cover without Insert Option with Two Large Cable Egress Doors

Product details

General

Application

For Use with Raised Access Floor Boxes

Application - For Use On

Raised Access; Wood

Catalog Number

4GAFBCVRBRZ

Color

Bronze Powder Coat

Construction

Cast Aluminum

Cover Shape

Rectangle

EU RoHS Indicator

Contact Manufacturer

Material

Cast Aluminum

Mounting Method

Mounts to Box

Mounting Type

(4) Screw Mount

Number of Gang(s)

4-Gang

Series

  • Recessed Rectangular - AFB Series
  • Recessed - AFB Series

Size

4-Gang

Type

Recessed Access Floor Box Cover

Type of Use

Carpet/Surface

Typical Application

Carpet/Surface

UPC

783585446660

Dimensions

Length

13 in

Width

13.25 in

Conductor Related

Cable Entry

(2) Egress Doors

Certifications And Compliance

Industry Standard(s)

  • cULus
  • UL514

Logistics

Carton Quantity

1

Resources and downloads