HUBBELL PREMISE WIRING
WBP_CFB4G30RCI_PRODIMAGE
WBP_CFB4G30RCI_PRODIMAGE
WBP_CFB4G30RCI_cov_off_PRODIMAGE
WBP_CFB4G30RCI_CFBS1R8CVRBRZ_PRODIMAGE

Recessed 4-Gang Concrete Floorbox with Round Cover.

Brand:

Hubbell Premise Wiring

Catalog ID:

CFB4G30RCI

SystemOne ETERNAL™ Series Concrete Floorboxes, Cast Iron Box, Recessed, 4-Gang CFB Series Box for Round Covers, 4.00" Minimum Depth of Pour, Corrosion Resistant Paint

Recessed 4-Gang concrete cast iron floorbox with round cover, corrosion resistant painted, floorbox for use in concrete floors. The floorbox has 3.75" deep wiring chambers for large AV modules and feed-thru capacity. Includes flush installation cover and 1/2" prepour cap. Each gang includes (1) 6" Solid #12 AWG Conductor grounding pigtail.

Cast Iron Box with Corrosion Resistant Paint; Threaded Hubs

Product details

General

Application

For Use in Concrete Floors

Application - For Use On

Concrete

Catalog Number

CFB4G30RCI

Color

Metallic/Green Epoxy Paint

Construction

Cast Iron

Cover Shape

Round

Cover Type

Round

EU RoHS Indicator

Contact Manufacturer

Knockouts

4

Material

Cast Iron

Mounting Method

Screw Mount Device Mounting Plates

Mounting Type

Field Installed

Number of Gang(s)

4-Gang

Series

Concrete Floorboxes

Size

4-Gang

Style

4-Gang

Type

Recessed

UPC

783585447315

Dimensions

Dimensions

13.19 in x 11.44 in x 4.00 in

Height

4 in

Length

13.19 in

Width

11.44 in

Conductor Related

Cable Entry

Through Cover

Certifications And Compliance

Industry Standard(s)

  • cULus
  • UL514

Logistics

Carton Quantity

1

Resources and downloads