HUBBELL PREMISE WIRING
WBP_CFB6RCVRR3_PRODIMAGE
WBP_CFB6RCVRR3_PRODIMAGE

6-Gang CFB Series Box for Round Covers, 1/6"- 3/4" Stackable Rings, Post Pour Installation

Brand:

Hubbell Premise Wiring

Catalog ID:

CFB6RCVRR3

Concrete Floorboxes, Recessed, 6-Gang CFB Series Box for Round Covers, 1/6"- 3/4" Stackable Rings, Post Pour Installation

1/2" - 3/4" Post Pour Adjustment

Product details

General

Accessory Type

Adjustment Rings

Application

For Use with Concrete Floor Boxes

Application - For Use On

Concrete

Catalog Number

CFB6RCVRR3

Color

Metallic

Construction

Fabricated

Cover Shape

Rectangle; Round

Cover Type

Rectangle; Round

EU RoHS Indicator

Contact Manufacturer

Material

Pre Galvanized Steel

Mounting Method

Cast Into Concrete

Mounting Type

Screw Mount

Number of Gang(s)

2-Gang

Series

Recessed - CFB Series

Size

2-Gang;4-Gang;6-Gang

Type

Post Pour Stackable Ring

UPC

783585447483

Conductor Related

Cable Entry

Through Cover

Certifications And Compliance

Industry Standard(s)

cULus

Logistics

Carton Quantity

10

Resources and downloads