WBP_C6FTPSRGY_PRODIMAGE
WBP_C6FTPSRGY_PRODIMAGE
Discontinued

Copper Solutions, Cable, Cat6, Foil Twisted Pair, 10 Gig, Riser Rated, Spool, Gray

Brand:

Hubbell Premise Wiring

Catalog ID:

C6FTPSRGY

Copper Solutions, Cable, Cat6, Foil Twisted Pair, 10 Gig, Riser Rated, Spool, Gray

FTP

Product details

General

Application
Riser
Construction
Copper/Insulation Eccentricity Shall Be 90% Minimum
Data Transfer Rate
1GbE, Limited 10GbE
Debris Shield Type
Foil Tape
EU RoHS Indicator
Yes
Item Type
NEXTSPEED Category 6 FTP Cable
Material - Jacket
Low Smoke PVC
OEM Brand Name
Hubbell Premise Wiring
Temperature Rating
-20oC to +50oC (-4oF to +122oF)
UPC
662620288147

Electrical Ratings

Impedance
100

Conductor Related

Conductor Size
#23 AWG
Conductor Type
Solid Bare Copper
Nema Color
Gray
Pairs Or Conductor
4-Pair

Logistics

Carton Quantity
1000