HUBBELL PREMISE WIRING
WBP_C6RRGN_PRODIMAGE
WBP_C6RRGN_PRODIMAGE
Discontinued

Cable, SPEEDGAIN, Cat 6, Riser, Reelex, 500Mhz, Green

Brand:

Hubbell Premise Wiring

Catalog ID:

C6RRGN

Cable, NEXTSPEED Category 6, Riser/REELEX, Green

UTP

Product details

General

Application

Riser

Catalog Number

C6RRGN

Construction

Copper/Insulation Eccentricity Shall Be 90% Minimum

Data Transfer Rate

1GbE, Limited 10GbE

EU RoHS Indicator

Yes

Item Type

NEXTSPEED Category 6 UTP Cable

Material - Jacket

Low Smoke PVC

OEM Brand Name

Hubbell Premise Wiring

Temperature Rating

-20oC to +50oC (-4oF to +122oF)

UPC

662620201511

Electrical Ratings

Capacitance

5.6 nF/100 Meters @ 1 kHz

Impedance

100

Conductor Related

Conductor Size

#23 AWG

Conductor Type

Solid Bare Copper

Nema Color

Green

Pairs Or Conductor

4-Pair

Logistics

Carton Quantity

1000

Resources and downloads